??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS VL-350-001-S4
HELP_VARIABLE
Company
Balluff
Description
Read / write heads and antennas
Bill of material
BALLUFF BIS VL-350-001-S4
VERF
Availability
Available
BC
Order code
BIS00UK
TC
Artikelbezeichnung
BIS VL-350-001-S4
PX
Product view
50042_00
ICON
EDZ
MAK
Cover cap part for BIS M-350-001-S115
TRAFFIC
Customs number
85437090
TECH
Tech. Details
Tech. Detail
W
Gewicht
0.350 kg
DESCRIPT
Description
Product Group = LF (125 kHz), Dimension = 12 x 26 x 40 mm, Installation = metal-free (clear zone), Antenna type = Rod, Communication = Read/Write, Connection = M12x1-Male, 4-pin, 0.50 m, PU, Housing material = ABS, GF16, Interface aluminum, Operating voltage Ub = 19.2...28.8 VDC, Storage temperature = -20...85 °C, Ambient temperature = 0...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.